Product Categories
> Refrigeration and A/C
> Hydronic Heating
> Burner Components
> Electronic Radiant Heating
> VLT® Drives
> Industrial Automation
> High-Pressure Pumps
> Water and WasteWater
> High-Pressure Pumps
> Solar Energy
 
 
 
 
 

018F7396

Characteristic

Value

Type BB012DS
Weight 0.258 Kg
Actuator size 13.5 mm
Ambient temperature [°C] -40 - 50 °C
Ambient temperature range [°F] -40 - 120 °F
Coil connection DIN Spade
Color BLUE
EAN 5702428044523
Enclosure rating IP00
Packing format Multi pack
Power consumption [W] 18,0 W
Product Design class C
Quantity per packing format 50 pc
Spare part number 018F7396
Standard product No
Supply voltage [V] d.c. 12,00 V
Type designation Coil for Solenoid valve