Product Categories
> Refrigeration and A/C
> Hydronic Heating
> Burner Components
> Electronic Radiant Heating
> VLT® Drives
> Industrial Automation
> High-Pressure Pumps
> Water and WasteWater
> High-Pressure Pumps
> Solar Energy
 
 
 
 
 

042N7522

Characteristic

Value

Type BA115B
Weight 0.155 Kg
Actuator size 13.5 mm
Ambient temperature [°C] -40 - 40 °C
Ambient temperature range [°F] -40 - 100 °F
Coil connection DIN Spade
Color BLUE
EAN 5702423009466
Enclosure rating IP00
Frequency [Hz] 60 HZ
Packing format Multi pack
Power consumption [W] 9,0 W
Product Design class C
Quantity per packing format 84 pc
Standard product Yes
Supply voltage [V] a.c. 115 V
Type designation Coil for Solenoid valve