Characteristic
|
Value
|
|
Type
|
RA-C
|
|
Code Number
|
013G3094
|
|
Type
|
RA-C 15
|
|
Design
|
Straight valve,Double union,
Tailpcs & unions required
|
|
Connection
|
G 3/4 A
|
|
kv - Range at Xp = 1.0 - 3.0 K
|
Cv range 0.35 to 1.05
|
|
kvs
|
Cv: 1.4 m3/h
|
|
Max Working Pressure
|
16 bar
|
|
Max Diff. Pressure
|
0.6 bar
|
|
Test Pressure
|
16 bar
|
|
Water Temp.
|
10 - 120 °C
|