Product Categories
> Refrigeration and A/C
> Hydronic Heating
> Burner Components
> Electronic Radiant Heating
> VLT® Drives
> Industrial Automation
> High-Pressure Pumps
> Water and WasteWater
> High-Pressure Pumps
> Solar Energy
 
 
 
 
 

013G8240

Danfoss offers a complete range of robustly constructed operators, suitable for practically all types of radiator/convector heating systems and installations.

Characteristic

Value

Type RA 2000
Sensors
Code Number 013G8240
Type RA 2000
Description Valve Mounted Dial and Sensor
Design Tamper-resistant
Min. Temp. 45°F (7°C)
Capillary Tube -
Max. Temp. 86°F (30°C)