Product Categories
> Refrigeration and A/C
> Hydronic Heating
> Burner Components
> Electronic Radiant Heating
> VLT® Drives
> Industrial Automation
> High-Pressure Pumps
> Water and WasteWater
> High-Pressure Pumps
 
 
 
 
 

088L3320

Characteristic

Value

Type TX-SH Mat, 240V
CodeNumber 088L3320
Description TX-SH Storage Heating Mats
Length 117.5 ft.
Coverage 235 sq.ft.
Amps 20
Net Weight 45.94 lbs
Outer insulation PEX Polyethylene
Conductor insulation TeflonTM FEP and XLPE
Max Rated temperature 220°F/105°C
Rated Voltage 240V
Warranty 10 years
Width of the mat 2 ft
Cable Diameter 1/4"
Watts 4790 20W/sq.ft.
Cable Construction Twin Conductor
Power Lead Length 20 ft.
Amps 20.0