Characteristic
|
Value
|
|
Type
|
TX-SH Mat, 240V
|
|
CodeNumber
|
088L3318
|
|
Length
|
92.5 ft.
|
|
Amps
|
15
|
|
Cable Diameter
|
1/4"
|
|
Power Lead Length
|
20 ft.
|
|
Cable Construction
|
Twin Conductor
|
|
Outer insulation
|
PVC
|
|
Conductor insulation
|
Teflon™ FEP
|
|
Max Rated temperature
|
220°F/105°C
|
|
Warranty
|
10 years
|
|
Watts
|
3610 20W/sq.ft.
|
|
UPC Code
|
5703466177259
|
|
Coverage
|
185 sq.ft.
|
|
Net Weight
|
37.57 lbs
|