Characteristic
|
Value
|
|
Type
|
TX-SH Mat, 240V
|
|
CodeNumber
|
088L3316
|
|
Length
|
80 ft.
|
|
Amps
|
14.1
|
|
Cable Diameter
|
1/4"
|
|
Power Lead Length
|
20 ft.
|
|
Cable Construction
|
Twin Conductor
|
|
Outer insulation
|
PVC
|
|
Conductor insulation
|
Teflon™ FEP
|
|
Max Rated temperature
|
220°F/105°C
|
|
Warranty
|
10 years
|
|
Watts
|
3385 20W/sq.ft.
|
|
UPC Code
|
5703466175026
|
|
Coverage
|
160 sq.ft.
|
|
Net Weight
|
31.5 lbs
|