Product Categories
> Refrigeration and A/C
> Hydronic Heating
> Burner Components
> Electronic Radiant Heating
> VLT® Drives
> Industrial Automation
> High-Pressure Pumps
> Water and WasteWater
> High-Pressure Pumps
 
 
 
 
 

088L3745

Characteristic

Value

Type TX-SH Thermal Storage Cable
CodeNumber 088L3745
Description TX-SH Thermal Storage Cable
Cable Length 545 ft
Heat Coverage (sq.ft.) 180 4" spacing
Heat Coverage (sq.ft.) 225 5" spacing
Heat Coverage (sq.ft.) 270 6" spacing
Amps 20.9
Watts 5009 9W/ft
Heat Coverage (sq.ft.) 15W/sq.ft 3" spacing
Cable construction Twin conductor
Net weight 25.7 lbs
ID Blue F/C
Conductor Insulation TeflonTM
Outer Insulation PEX polyethylene
Cable Diameter 1/4" (6mm)
Warranty 10 yrs
Approvals CSA