Product Categories
> Refrigeration and A/C
> Hydronic Heating
> Burner Components
> Electronic Radiant Heating
> VLT® Drives
> Industrial Automation
> High-Pressure Pumps
> Water and WasteWater
> High-Pressure Pumps
 
 
 
 
 

088L3714

Characteristic

Value

Type TX-FH Floor Heating Cable
CodeNumber 088L3714
Description TX-FH Floor Heating Cable
Heat Coverage (sq.ft.) 225 4" spacing
Cable Length 680 ft
Heat Coverage (sq.ft.) 285 5" spacing
Heat Coverage (sq.ft.) 340 6" spacing
Amps 16.6
Watts 3972 6W/ft
Cable construction Twin conductor
Net weight 29.2 lbs
ID Blue F/C
Conductor Insulation TeflonTM
Outer Insulation PEX polyethylene
Cable Diameter 1/4" (6mm)
Warranty 10 yrs
Approvals CSA