Characteristic
|
Value
|
|
Type
|
RX
|
|
CodeNumber
|
088L3036
|
|
Description
|
DS-8 Controller with Remote Snow and Ice Sensor
|
|
Ambient Temp. Range
|
-40°F to +185°F (-40°C to +85°C)
|
|
Supply Voltage
|
120, 240V
|
|
Max. load
|
30A @ 240V
|
|
Warranty
|
2 years
|
|
Approvals
|
UL
|
|
Typical Application
|
Snow and ice melting
|
|
UPC Code
|
5703466167878
|
|
Net Weight
|
0.5 lbs
|