Product Categories
> Refrigeration and A/C
> Hydronic Heating
> Burner Components
> Electronic Radiant Heating
> VLT® Drives
> Industrial Automation
> High-Pressure Pumps
> Water and WasteWater
> High-Pressure Pumps
 
 
 
 
 

088L3511

Characteristic

Value

Type RX Roof & Gutter Cable
CodeNumber 088L3511
Description RX Roof and Gutter Cable
Cable Length 265 ft
Watts 1220 5W/ft.
Amps 10.2
Description RX Roof and Gutter Cable
Cable construction Twin conductor, constant watt
Net weight 13.9 lbs
ID Blue F/C
Conductor Insulation TeflonTM
Outer Insulation PVC
Cable Diameter 1/4" (6mm)
Warranty 2 yrs
Approvals CSA
Max. rated temperature 220°F (105°C) F/C