Characteristic
|
Value
|
|
Type
|
RX Roof & Gutter Cable
|
|
CodeNumber
|
088L3508
|
|
Description
|
RX Roof and Gutter Cable, 120V
|
|
Cable Length
|
170 ft
|
|
Amps
|
6.3
|
|
Watts
|
760 5W/ft.
|
|
Cable Diameter
|
1/4"
|
|
Cable construction
|
Twin conductor, constant watt
|
|
Outer Insulation
|
PVC
|
|
Conductor Insulation
|
Teflon® FEP
|
|
Max. rated temperature
|
220°F (105°C)
|
|
Warranty
|
2 yrs
|
|
Net weight
|
9.4 lbs
|
|
UPC Code
|
5703466162118
|
|
Approvals
|
CSA/UL
|