Product Categories
> Refrigeration and A/C
> Hydronic Heating
> Burner Components
> Electronic Radiant Heating
> VLT® Drives
> Industrial Automation
> High-Pressure Pumps
> Water and WasteWater
> High-Pressure Pumps
 
 
 
 
 

088L3180

Characteristic

Value

Type LX Mat, 240V
CodeNumber 088L3180
Description LX Floor Heating Mat, 240V
Length 40 ft.
Coverage 80 sq.ft.
Amps 4.0
Watts 960 12W/sq.ft
Net Weight 8.72 lbs
Outer insulation PVDF
Conductor insulation TeflonTM
Max Rated temperature 248°F/120°C
Rated Voltage 240V
Warranty 10 years
Width of the mat 2 ft
Cable Diameter 1/8"
Cable Construction Twin Conductor
Power Lead Length 10 ft.