Characteristic
|
Value
|
|
Type
|
LX Mat, 120V
|
|
CodeNumber
|
088L3152
|
|
Description
|
LX Floor Heating Mat, 120V
|
|
Length
|
10 ft.
|
|
Mat Width
|
2 ft
|
|
Coverage
|
20 sq.ft.
|
|
Amps
|
2
|
|
Watts
|
240 12W/sq.ft
|
|
Cable Diameter
|
3/16"
|
|
Power Lead Length
|
10 ft.
|
|
Cable Construction
|
Twin Conductor
|
|
Outer insulation
|
PVC
|
|
Conductor insulation
|
Teflon® FEP
|
|
Max Rated temperature
|
212°F/100°C
|
|
Warranty
|
10 years
|
|
UPC Code
|
5703466140154
|
|
Net Weight
|
3.18 lbs
|