Product Categories
> Refrigeration and A/C
> Hydronic Heating
> Burner Components
> Electronic Radiant Heating
> VLT® Drives
> Industrial Automation
> High-Pressure Pumps
> Water and WasteWater
> High-Pressure Pumps
 
 
 
 
 

088L3141

Characteristic

Value

Type LX Floor Heating Cable, 120V
CodeNumber 088L3141
Description LX Floor Heating Cable, 120V
Cable Length 60 ft
Heat Coverage (sq.ft.) 10 2"spacing
Heat Coverage (sq.ft.) 15 3" spacing
Heat Coverage (sq.ft.) 20 4" spacing
Amps 1.5
Watts 180 3Wft.
Description LX Floor Heating Cable, 120V
Cable construction Twin conductor
Net weight 3.5 lbs
ID Blue F/C
Power Lead Length 10 ft
Conductor Insulation TeflonTM
Outer Insulation PVC
Cable Diameter 1/8" (3mm)
Warranty 10 yrs
Approvals CSA
Max. rated temperature 220°F (105°C) F/C