Product Categories
> Refrigeration and A/C
> Hydronic Heating
> Burner Components
> Electronic Radiant Heating
> VLT® Drives
> Industrial Automation
> High-Pressure Pumps
> Water and WasteWater
> High-Pressure Pumps
> Solar Energy
 
 
 
 
 

088L3091

Characteristic

Value

Type LX Floor Heating Cable, 240V
CodeNumber 088L3091
Description LX Floor Heating Cable, 240V
Cable Length 570 ft
Heat Coverage (sq.ft.) 95 2"spacing
Heat Coverage (sq.ft.) 140 3" spacing
Heat Coverage (sq.ft.) 190 4" spacing
Amps 7.1
Watts 1710 3Wft.
Cable construction Twin Conductor
Conductor Insulation Teflon™ FEP
Outer Insulation PVC
Cable Diameter 3/16" (4.8mm)
Max. rated temperature 212°F (100°C)