Product Categories
> Refrigeration and A/C
> Hydronic Heating
> Burner Components
> Electronic Radiant Heating
> VLT® Drives
> Industrial Automation
> High-Pressure Pumps
> Water and WasteWater
> High-Pressure Pumps
 
 
 
 
 

088L3215

Characteristic

Value

Type GX Mat, 240V - 50W/sq.ft
CodeNumber 088L3215
Length 65 ft.
Coverage 130 sq.ft.
Amps 27.1
Net Weight 27.9 lbs
Description GX Snow Melting Mat, 240V-50W/sq.ft
Outer insulation PVC
Conductor insulation TeflonTM, FEP and XLPE
Max Rated temperature 220°F/105°C
Rated Voltage 240V
Warranty 10 years
Width of the mat 2 ft
Cable Diameter 1/4"
Cable Construction Twin Conductor
Power Lead Length 20 ft.
UPC Code 5703466143902
Amps 27.1