Characteristic
|
Value
|
|
Type
|
GX Mat, 240V - 50W/sq.ft
|
|
CodeNumber
|
088L3207
|
|
Description
|
GX Snow Melting Mat, 240V-50W/sq.ft
|
|
Length
|
22.5 ft.
|
|
Mat Width
|
2 ft
|
|
Coverage
|
45 sq.ft.
|
|
Amps
|
9.4
|
|
Cable Diameter
|
1/4"
|
|
Power Lead Length
|
20 ft.
|
|
Cable Construction
|
Twin Conductor
|
|
Outer insulation
|
PVC
|
|
Conductor insulation
|
Teflon® FEP and XLPE
|
|
Max Rated temperature
|
220°F/105°C
|
|
Warranty
|
10 years
|
|
UPC Code
|
5703466143827
|
|
Net Weight
|
13.2
lbs
|