071N1152
BFPH are compact oil pumps specially adapted for the American market.
For our complete range of oil pumps please visit Danfoss Burner Components’ international website:
burner.danfoss.com
Characteristic
|
Value
|
|
Type
|
BFPH
|
|
CodeNumber
|
071N1152
|
|
Variant
|
BFPH (RH)
|
|
Application area
|
Domestic/Commercial
|
|
Closing function
|
Hydraulic
|
|
Nozzle/pressure outlet
|
R
|
|
Rotation
|
R
|
|
Comment
|
Rotation and nozzle/pressure outlet are always determined viewing from the shaft end of the pump.
|
|
Pipes
|
1
|
|
Oil type
|
Kerosene/Light oil
|
|
Dumping port
|
No
|
|
Filter type
|
Ring
|
|
1 or 2 stage
|
1
|
|
Max. speed
|
3600 min-1
|
|
Capacity at definition point
|
24 l/h
|
|
Capacity at definition point
|
6.4 GPH
|
|
Definition point
|
3450 r.p.m., 100 psi, fuel oil # 2 and 10 inch vacuum
|
|
Max. starting torque
|
0.8 lbf.in
|
|
Ambient temperature
|
Max. 158 °F
|
|
Temperature of medium
|
+14 to +158 °F
|
|
Hole for heating cartridge
|
No
|
|
Flats/key on the shaft
|
1 flat
|
|
Shaft
|
7.9 mm
|
|
Packing type
|
Single pack in multipack
|
|
Weight
|
1 kg
|
|
Remarks
|
This pump has 4 mm longer shaft than EN225. Diameter on BFPH/BFPHS shaft after America standard.
|