News
> News Overview
> Business & Finance
> Products
> Events & Shows
> Global news magazine
> RSS News Feeds
 
 
 
 
 
Danfoss Logo
VLT AQUA Drive Series

VLT AQUA Drive Series

30 September 2009
Designed specifically for water and wastewater applications, nothing performs better than the VLT® AQUA Drive Series.

• The most technologically advanced variable frequency drive on the market
• Advanced control strategies for pumps and blowers
• Built-in cascade controller and pump-fill mode
• Maximizes energy savings and lowers maintenance costs
• Delivering the lowest cost of ownership of any drive available
• NEMA UL Type 1, 12 and 4X
• Award-winning, user-friendly interface
• Available in 1/3 to 1250 HP
• Single-phase and three-phase units 200-690 VAC

News & Events

Internal and external communication is one of the most important tools we have to help us achieve Danfoss' overall targets, activities and results.
Communication is based on an open and honest dialogue with all stakeholders, which will further their understanding of the Danfoss Group.