The Danfoss AKS 4100(U) met all of these criteria. With its proven TDR technology (Time Domain Reflectometry) it is fully adapted to the Industrial Refrigeration segment and ensures reliability and high accuracy.
“The design is eye catchy! The AKS 4100(U) sensor looks like a star, and it also has a lot of star quality”, Coco Zhang from China Danfoss Industrial Refrigeration says.
The AKS 4100(U) sensors are available in two different versions, cable and coaxial. The cable version is supplied with a 5 meter cable, which makes it easy to deliver, install and adjust the probe length to suit the actual application. The coaxial version can be used with all non-flammable refrigerants, including ammonia and CO2, and a variety of lengths are available. The coaxial type is mandatory for marine applications. The display unit supports multiple languages and offers a number of advanced possibilities. For easy start-up a Quick Setup menu makes the commissioning very easy for standard applications.
The AKS 4100(U) is available from Danfoss Industrial Refrigeration worldwide.
Contact Us For More Information
Should you have any questions or require further information please contact your local Danfoss sales company and we will be pleased to assist you.