The Danfoss range of ETS Electronic Expansion Valves now includes sizes 12.5 and 25
01 January 2009
The Danfoss ETS range is a series of electrically operated expansion valves for precise liquid injection in evaporators for air conditioning applications. The stepper motor drives the valve piston directly by a lead screw and nut. The valve design is fully balanced providing bi-flow feature as well as solenoid tight shut-off function in both flow directions. All models are available in straight or angle ways in solder connections.