News
> News Overview
> Business & Finance
> Products
> Events & Shows
> Global news magazine
> RSS News Feeds
 
 
 
 
 
Danfoss Logo
EV245B Steam Valve

High Capacity Piston Valve Brings Extra Functionality and Durability Features to Steam Applications

07 May 2012
Danfoss recently redesigned its EV245B servo-operated valve for steam applications.  With a number of new features and functions, the EV245B is set to become the preferred choice for clean steam applications.
In steam applications, high temperatures and extreme pressures require robust components that are designed to take the heat. Long lasting and reliable, the EV245B has been helping to keep steam applications running smoothly since 1976. The valve has benefited from a number of updates in the past 36 years, including the release of a diaphragm version in 1992.

However, with a longer stroke, the piston version is the preferred solution for a range of clean steam applications as it can heat the medium faster – making it ideal for applications where rapid heating is critical. But the engineers at Danfoss also had other ideas to improve the valve’s performance.

To enhance versatility, a series of three different compact polymer coil types that simply clip on to the valve were released in January 2012. Covering three temperature ranges, the BB dc coil is ideal for temperatures up to 140°C, while the BB ac and BN dc coil is suitable for temperatures up to 160°C, and the high temperature BQ ac coil can cope with temperatures up to 185°C.

The perfect alignment of the double-guided piston and the extra closing spring help prevent leakage, while the durable and erosion-resistant stainless steel valve plate protects the surface of the seal. To extend the valve lifetime and to improve valve resilience and resistance against higher temperatures, the piston ring is made of carbon reinforced PTFE and the main orifice seal is made of glass fibre reinforced PTFE. With an official release in late April 2012, the high-performance EV245B is the go-to valve for all clean steam applications, such as autoclaves and laundry equipment.
Industrial Solenoid Valves

Solenoid Valves for Industrial Applications

Danfoss' industrial solenoid valve program has a wide range of valves for industrial applications.
It includes stainless steel versions for aggressive media, and IP 67 watertight enclosures.

We offer products that can be tailored for your industry, optimized for your application and
developed in cooperation with your staff.