(US/CA) Danfoss North America
Archive
> Company News
> Refrigeration News
> VLT Drives News
> Industrial Automation News
 
 
 
 
 
Danfoss Logo
Danfoss Refrigeration & Air Conditioning

Danfoss Saddle Sight Glasses

08 November 2007
As a cost-efficient solution, Danfoss offers saddle sight glasses for refrigerant lines from 7/8” to 4-1/8”, suitable for all commercial system applications. Requiring only an easy single brazing operation, the saddle is brazed directly to a drilled liquid line. Then the appropriate sight glass is threaded into the saddle. A neoprene gasket between saddle and the sight glass body provides leak-tight sealing.

Moisture detection is an important feature in Danfoss sight glasses, because too much moisture in a system can cause chemical reactions and form organic acids, among other harmful reaction products. Danfoss offers saddle sight glasses with or without moisture indicator.

Even though different refrigerants have different moisture danger levels, the Danfoss type SGN has a moisture indicator that is suitable for any CFC, HCFC, or HFC refrigerant, including R-410A.

All Danfoss sight glasses use hermetically sealed tempered crystal glass for maximum transparency and safety.

Designed for a maximum working pressure (MWP) of 500 psig, Danfoss sight glasses can be used with media temperatures from –58°F to 176°F.
For volume users, Danfoss sight glasses are available in bulk pack to lower waste disposal costs, minimizing environmental impact.

Get detailed product information and technical assistance from Danfoss application engineers by calling 410-931-8713.

News & Events

Internal and external communication is one of the most important tools we have to help us achieve Danfoss' overall targets, activities and results.
Communication is based on an open and honest dialogue with all stakeholders, which will further their understanding of the Danfoss Group.