(US/CA) Danfoss North America
Archive
> Company News
> Refrigeration News
> VLT Drives News
> Industrial Automation News
 
 
 
 
 
Danfoss Logo
Loves Park Well

VLT® AQUA Drive Provides Energy Savings and Reduces Water Loss

16 April 2009
Like many areas across the United States and around the world, the community of Loves Park in northern Illinois is growing. Of course, along with growth comes the challenge of expanding services in a manner that is not only workable, but also cost-effective in both the near and long term.

As new subdivisions and businesses were added to the Loves Park water distribution system, the city was faced with how to best serve the growing demands. The community was already served by five water wells and three 500,000-gallon water towers that helped to maintain adequate system pressure. But growth along its eastern edge meant that more and more demands were being placed on the system. Without the introduction of additional capacity into the system, the increased flow would eventually cause a decrease in pressure.
It was determined that using a medium voltage motor would further reduce overall costs due to the significantly smaller diameter motor cables that it would require. "At 460 VAC, we would need very thick cables to operate the pump," explains Brent Studnicka, an Engineer with Strand Associates. "But at 2400 VAC, the current required is much lower, meaning that a smaller gauge of wire could be used." This is due to the fact that as the voltage increases, the amount of current required to perform the same amount of work decreases.  "With 800 feet of cable, this resulted in a significant savings," says Brent. The 460 VAC output of the Danfoss VLT AQUA drive is wired to a stepup transformer, which brings the voltage to 2400 VAC. The output of the transformer is then fed through a sine wave filter to ensure that the waveform is exceptionally uniform, prolonging the life of the motor.

The use of a drive also minimizes equipment stress. By reducing the number of starts required of the well pump, the drive maximizes the pump motor’s longevity. Controlling the acceleration and deceleration when starting and stopping further lowers stress to the motor as well as reducing water hammer in the pipe system.

The drive will also allow the city to work on their water towers without impact to water distribution. "Right now, this pumping station is filling the gap," says Craig McDonald, Loves Park Water Department Supervisor. "But it will also allow us to bypass a tower in order to maintain it while still providing water to the people who rely on it". The VLT AQUA drive provides the flexibility to meet the needs of the community, both today and in the future.

News & Events

Internal and external communication is one of the most important tools we have to help us achieve Danfoss' overall targets, activities and results.
Communication is based on an open and honest dialogue with all stakeholders, which will further their understanding of the Danfoss Group.