Archive
> Company News
> Refrigeration News
> VLT Drives News
> Industrial Automation News
 
 
 
 
 
Danfoss Logo

VLT® AutomationDrive from Danfoss Drives Extends its Application Reach with New 100 HP Models

11 September 2007
Allows users to handle every motor control requirement with single drive type  

Danfoss Drives’ VLT® AutomationDrive variable frequency drives are now available in the 75 - 100 HP power range at 380-480/500 VAC. This power extension covers IP21 (NEMA 1) and IP55 (NEMA 12) rated enclosures.  Additionally, 7.5 HP and 15-50 HP models are available, both at 200-240 VAC.
“The VLT AutomationDrive features an innovative, modular design that can effectively handle every motor control requirement from a single product platform.  This flexibility allows users with varying manufacturing process demands to install a single type of drive for any industrial process application, while keeping maintenance costs and user complexity at a minimum, and maximizing production efficiency,” says Tom Momberger, Product Manager.  Danfoss uses a unique mass customization manufacturing process that enables a new unit to be built and tested within two hours, in most cases with next-day delivery.

The VLT AutomationDrive monitors, analyzes and controls production to ensure continuous, smooth operation.  The user can program it to adapt to complex operations at various points in the line using the built-in Smart Logic Controller for essential control functions or an optional MCO Programmable Logic Controller for advanced operations. Combining the two solutions allows the user to replace external PLC equipment in most situations, lowering costs and making installation easier. The controller is simple to configure and enables the drive, motor and application to work together through a preprogrammed chain of events, or by monitoring peripheral devices such as load sensors, photoelectric sensors, dancers, encoders, or other common feedback devices.