Archive
> Company News
> Refrigeration News
> VLT Drives News
> Industrial Automation News
 
 
 
 
 
Danfoss Logo
Danfoss solenoid valves are used in firefighting

Shut-off Valve Increases Water Main Pressure for Firefighting

01 July 2011
When new construction regulations for controlling water mains pressure in the event of a fire were introduced in Poland in 2006, Danfoss had the right solution. Now, the high water pressure necessary for fighting fires never fails.

Nowadays, water supply and distribution lines for residential, commercial and industrial facilities are made of plastic. Although resilient, in the event of a fire the pipes are still likely to melt. If a fire hydrant installation shares the same water piping network, any heat damage to the pipes will cause a drop in water pressure – and water pressure is crucial for effective firefighting.

In Poland, construction regulations introduced in 2006 stipulate that there must be a way of securing water mains pressure in the event of a fire – so Danfoss’ team in Poland came up with a solution.

The right pressure and flow rates

When the new regulation was introduced, the team at Danfoss Poland was quick to realise that the EV220B solenoid valve, particularly the bigger DN65-DN100 flanged versions, would be ideal as a firefighting shut-off valve. The team created an application note, explaining the new regulations and the valve specifications, which they sent to design offices throughout the country.

Ideal for robust industrial applications demanding high flow rates, the EV220B has a cast iron valve body, a built-in pilot filter, a flanged connection and a working pressure up to 10 bar.

Solenoid valve EV220B
So how does it work?
A building’s water supply is normally divided into two sections: one for general every day use, on which the EV220B is mounted, and the other for the hydrant line. In the event of a fire, the EV220B shuts off the internal water distribution system, ensuring that all water flows to the hydrant. The valve can be closed in three different ways: manually via a remote switch, automatically by means of an output from the firefighting system, if such a system is installed, or by means of a Danfoss pressure switch, which detects a pressure drop in the firefighting line when the firefighters open the hydrant.

Danfoss’ efforts caught the attention of design offices and construction companies throughout Poland and from 2006 to 2010, sales of the EV220B DN65-100 increased fivefold. Good news for Danfoss, and great news for fire safety in newly constructed buildings.


Author: Marek Mokrzycki Sales Coordinator Danfoss Sp. o.o., Poland
Water Control Products

Water Controls

Whether its a pump station or an irrigation system, Danfoss valves and pressure transmitters can accurately and reliably control your water applications.

Danfoss also has products for membrane filtration for waste water management and drinking water purification systems.