Archive
> Company News
> Refrigeration News
> VLT Drives News
> Industrial Automation News
 
 
 
 
 
Danfoss Logo
Danfoss Refrigeration & Air-Conditioning

Universal Thermostat Offered by Danfoss

24 October 2007
Danfoss, a global leader in supplying components, controls, compressors and systems for air conditioning and refrigeration, is offering its Universal Thermostat (type UT 72) to the North American Market.
“We wanted a thermostat that was easy to read, adjust, and install for the North American market. That’s why we are introducing the type UT here,” said Robert Hennessy, Danfoss director of aftermarket sales. “Instead of adjustment screws, the UT is easily and accurately set with the knob on the front of the control, and it has large, easy-to-read scale numerals.”

The UT 72 is available for wall or panel mounting for applications including cold rooms, beverage coolers, ice cream makers, display fixtures, air-conditioning systems, and heat recovery systems. With a capillary tube length of 10’, the UT 72 thermostat is suited to both short and long reach applications. A high-impact rust-proof enclosure and adjustment knob make the control suitable for damp environments. For cabinet mounting, AMP quick connectors may be used.

Setting range for the UT 72 is from -20°F to 85°F. The scale shows both Fahrenheit and Celsius ranges. Reset is automatic, with differential fixed at 4°.

The UT 72 has SPDT (changeover) switching capability with contact loads.

Danfoss thermostats are produced in factories certified under ISO 9001 and ISO 14001, assuring high quality standards throughout the design and manufacturing process. For more information about the UT 72 from Danfoss, call Danfoss Aftermarket Sales at (410) 931-8250.

News & Events

Internal and external communication is one of the most important tools we have to help us achieve Danfoss' overall targets, activities and results.
Communication is based on an open and honest dialogue with all stakeholders, which will further their understanding of the Danfoss Group.