AHR Products
> Key Products Featured at AHR Expo 2009
> AHR Products
 
 
 
 
 
Danfoss Logo
Danfoss Saginomiya XGE Fan Speed Controllers AHR Expo 2009

XGE Fan Speed Control

New compact and precise Danfoss Saginomiya XGE fan speed controllers can be used in the smallest refrigeration units to provide energy-saving and repeatable fan speed control as condensing pressure varies, ensuring stable system operation. XGE controllers have innovative features that help in installation and setting, with wiring diagram and a setting aid embossed on the control. They can be installed directly on the refrigerant line or on an accessory mounting bracket.