AHR Products
> Key Products Featured at AHR Expo 2009
> AHR Products
 
 
 
 
 
Danfoss Logo
Danfoss MLZ Refrigeration Scroll AHR Expo 2009

Refrigeration Scroll Compressors

A new highly efficient, reliable, low noise refrigeration scroll compressor range has been added to the Danfoss line of refrigeration solutions. MLZ scroll compressors include 11 models of medium temperature scroll compressors designed for ice machines, soft serve ice cream machines, cold rooms, milk cooling tanks, compressed air dryers, and other light commercial refrigeration applications. The MLZ’s hybrid wrap scroll design increases compressor displacement to provide higher capacity without increasing package size. Adaptive axial scroll member compliance increases efficiency by minimizing losses due to friction. The design provides a soft start so that in most applications, no start capacitor is needed.