AHR Products
> Key Products Featured at AHR Expo 2009
> AHR Products
 
 
 
 
 
Danfoss Logo
Danfoss Enfusion Brazed Plate Heat Exchangers AHR Expo 2009

EnfusionTM Brazed Plate Heat Exchangers

In air conditioning and in refrigeration, heat exchangers perform the essential task of providing a means for moving heat from one fluid to another. Danfoss EnFusionTM heat exchangers for standard and for high pressure operation, whether copper or nickel brazed, are low fouling, highly corrosion resistant, hermetically sealed, and offer optimal heat transfer efficiency at low pressure drop. A broad array of standard designs is available, as well as custom designs for OEM customers.