AHR Products
> Key Products Featured at AHR Expo 2009
> AHR Products
 
 
 
 
 
Danfoss Logo
Danfoss HVAC Drives AHR Expo 2009

Danfoss HVAC Drives for Heating, Ventilation, and Air Conditioning

The energy-saving VLT® HVAC Drive is built on Danfoss’ new modular plug-and-play platform dedicated to HVAC applications. Built-in serial communication for Modbus RTU, Johnson Controls Metasys® N2, and Siemens Apogee® FLN, with LonWorks® and BTL-certified BACnet® available as option cards. Available through 1350 horsepower, the VLT HVAC Variable Frequency Drive is easy to install and operate and is compatible with virtually all building automation systems, and can be remotely commissioned and monitored.