Turbocor Oil-Free Compressor
The world’s first totally oil-free centrifugal compressor line, specifically designed for HVACR, is expanded for larger capacity equipment and additional applications.
- The new TT500 delivers 210 tons (700 kW) nominal cooling capacity and along with the TT300 and TT400 is predominately designed for water-cooled systems.
- The new TT350, with nominal cooling capacity of 120 tons (400 kW) is designed for higher pressure ratios, particularly in air cooled applications.
- Turbocor compressors are 45-55% more energy efficient than others in their size class, and also the quietest available. All compressors have a soft start that draws only 2 A.