Contacts
> Danfoss North America
> Industrial Automation
> Electric radiant heating
> Burners
> Danfoss Drives Contacts
> Heating
> High-Pressure Systems
> Refrigeration and Air-Conditioning
 
 
 
 
 
Danfoss Logo

North America Refrigeration & Air Conditioning Division Headquarters

11655 Crossroads Circle
Baltimore, MD 21220-2863
Phone: (410) 931-8250
Fax:     (410) 931-8256
baltimore@danfoss.com

Driving Directions

Directions from BWI

Start out going WEST on I-195 W.
Merge onto MD-295 N via Exit 2A toward I-695/Baltimore
Merge onto I-895 N/HARBOR TUNNEL TRWY (portions toll)
I-895 N/HARBOR TUNNEL TRWY becomes I-95 N.
Merge onto MD-43 E/WHITE MARSH BLVD via EXIT 67A towards US-40
Turn left onto CROSSROADS CIRCLE