Danfoss produces and markets a wide variety of thermostats and pressure controls for refrigeration and air-conditioning applications, commercial, domestic, and industrial.
Danfoss pressure controls and thermostats for commercial and industrial refrigeration are used for numerous refrigeration and air-conditioning applications, and are divided into two categories: KPU pressure and temperature controls for commercial refrigeration have many features specified by users in North American markets. Heavy duty RT controls are used for industrial refrigeration with ammonia, and for air and water applications.
The appliance controls product range comprises CFC-free electromechanical and electronic thermostats for refrigerators, freezers, and light commercial applications. There are standard versions, and custom versions produced to customer specifications, as well as service replacement thermostats for refrigeration and freezing applications.
This product category also includes oil pressure controls, cartridge pressure controls, and flow switches.