Stop and Hand Expansion Valves
Stop valves and hand expansion valves for industrial refrigeration are manually operated valves used, respectively, to isolate part of a system, and to manually regulate expansion. Danfoss has designed these valves with beneficial features, including excellent flow characteristics and easy dismantling for service. Approved for all common refrigerants, including ammonia, as well as for non-corrosive gases and liquids depending on sealing material compatibility.