The Danfoss range of filter driers includes both hermetic and take-apart filter driers, with versions for all fluorinated refrigerants, with 100% molecular sieves or composite cores.
Hermetic filter driers are available as standard, bi-flow, combination (with receiver) and burn-out.
The program for driers with replaceable cores includes shells for 48 to 192 cubic inches standard core for CFC and HCFC refrigerants, and standard core, burn-out core, and mechanical filter.
Danfoss sight glasses are used to monitor flow, level, condition, and moisture content of system refrigerant. Versions for CFC, HCFC, and HFC refrigerants are offered. Models are offered for line, crankcase, and receiver monitoring.