Electronically Operated Valves
Electronically operated valves for refrigeration systems are used in conjunction with Danfoss ADAP-KOOL® electronic controllers and with some other controller brands. The range consists of electronically operated expansion valves for refrigeration systems using fluorinated refrigerants or ammonia, evaporating pressure valves. For industrial refrigeration using ammonia, the offering includes electronically operated expansion valves as well as evaporating pressure pilot valves that enable electronic and remote operation of a PM main valve, and the compact, motorized ICM valve.