>
My Product List
Refrigeration and Air Conditioning
>
Refrigeration News
RA News Overview
Refrigeration Articles
>
Technical Literature
Documentation
Approvals
Declarations of Conformity
Commercial Compressors Datasheet Generator
Stay Up-to-date With Our New Literature
>
Software
>
Training and Education
>
Products
Products
Products By Refrigerant
Products By Type
>
Refrigerants & Energy Efficiency
Thinking about Climate Sustainability
Hydrocarbons - Sustainable Technology
R22 Phase Out
>
The Industries We Serve
Commercial Refrigeration
Food Retail Industry
Industrial Refrigeration
Commercial Air Conditioning
Refrigeration Wholesalers and Installers
Refrigeration and Air Conditioning Industries
>
About Us
>
Commercial Air-Conditioning
>
Commercial Refrigeration
>
Food Retail
>
Industrial Refrigeration
>
Heat Exchangers
>
Aftermarket Contractor Corner
>
Find a Wholesaler near you
>
Refrigeration Scroll
>
Retail Care
>
Scroll Compressors for Residential and Light Commercial Applications
>
Sales Contacts
>
Warranty Information
>
Electronic Refrigeration Controller - ERC
>
FilterDriers
About Us
Aspiration, Promise, Behaviour
Financial Information
Facts & Figures
Our Organization
Related Companies
Terms and Conditions of Sale
Our History
Products
eCommerce
Product Categories
Technical Literature
Business Areas
Refrigeration and Air Conditioning
Hydronic Heating
Industrial Automation
VLT
®
Drives
High-Pressure Pumps
Burner Components
Electric Radiant Heating
Solar Energy
Water & Waste Water
News & Events
News
Danfoss EnVisioneering Solutions Magazine
Events
Newsletters
Archive
Global News Magazine
RSS News feed
Careers
Career@Danfoss North America
Contact
Contacts
Worldwide
Local Sites
Danfoss Group Global
Afghanistan
Argentina
Australia
Austria
Bahrain
Belarus
Belgium (Dutch)
Belgium (French)
Bolivia
Bosnia - Herzegovina
Brazil
Bulgaria
Canada
Chile
China
Colombia
Costa Rica
Croatia
Cuba
Czech Republic
Denmark
Djibouti
Dominican Republic
Ecuador
Egypt
El Salvador
Eritrea
Estonia
Ethiopia
Finland
France
Germany
Guatamala
Haiti
Hungary
Iceland
India
Indonesia
Iran
Ireland
Italy
Jamaica
Jordan
Kazakhstan
Korea
Kuwait
Laos
Latvia
Lebanon
Lithuania
Malaysia
Mexico
Middle East
Netherlands
New Zealand
Norway
Oman
Pakistan
Paraguay
Peru
Philippines
Poland
Portugal
Puerto Rico
Qatar
Romania
Russia
Saudi Arabia
Serbia
Singapore
Slovakia
Slovenia
Somalia
South Africa
Spain
Sudan
Sweden
Switzerland (French)
Switzerland (German)
Syria
Taiwan
Thailand
Turkey
Ukraine
United Arab Emirates
United Kingdom
United States of America
Uruguay
Venezuela
Vietnam
Yemen
>
Print Page
>
Home
>
Business Areas
>
Refrigeration and Air Conditioning
>
Products
>
Electronic Controls: Sensors, Transmitters
>
GD / DGS, Gas Detection sensors
>
GD Gas Detection Sensor, IP 56 Enclosure
GD Gas Detection Sensor, IP 56 Enclosure
Refrigerants:Ammonia (R717): Type GDA. Carbon Dioxide (R744): Type GDC. Halo-Carbon - HCFC (R22, etc): Type GDHC. HFC (R404A, R410A, R134a, R407C, R507): Type GDHF. Hydro-carbon - Propane (R290, R600...
>
Code number selector
>
Drawings (1)
>
Literature (2)
>
Contact
Code no.
3 Item(s)
Type
select
All
GDA EC 100
GDHC SC 1000
GDHF SC 1000
Refrigerants
select
All
R123 , R22
R404A , R507
R717
Sensor type
select
All
Electrochemical
Semiconductor
Alarm limits low [ppm] [ppm]
select
All
25 ppm
500 ppm
Alarm limits high [ppm] [ppm]
select
All
35 ppm
900 ppm
Encl.
Refrigerants range [ppm]
select
All
0 - 1.000 ppm
0 - 100 ppm
Temp. range [°F]
select
All
-40 - 104 °F
-40 - 122 °F
Temp. application
>
148H5005
GDA EC 100
R717
Electrochemical
25 ppm
35 ppm
IP56
0 - 100 ppm
-40 - 104 °F
Low temperature
>
148H5105
GDHC SC 1000
R123 , R22
Semiconductor
500 ppm
900 ppm
IP56
0 - 1.000 ppm
-40 - 122 °F
Low temperature
>
148H5115
GDHF SC 1000
R404A , R507
Semiconductor
500 ppm
900 ppm
IP56
0 - 1.000 ppm
-40 - 122 °F
Low temperature