Characteristic
|
Value
|
|
Type
|
KPU1
|
|
Weight
|
0.738 Kg
|
|
Ambient temperature [°C]
|
-40 - 50 °C
|
|
Ambient temperature [°F]
|
-40 - 122 °F
|
|
Ammonia application
|
No
|
|
Approval
|
C UL US, CE
|
|
Approval file name
|
E31024
|
|
Capillary tube length [in]
|
36 in
|
|
Capillary tube length [mm]
|
900 mm
|
|
Contact function
|
SPDT
|
|
Contact rating
|
144 A, 240 V ac
|
|
Contact rating
|
24 A, 240 V ac
|
|
Contact rating
|
DC=12 W pilot duty
|
|
Contact rating
|
FLA=24 A, 120 V ac
|
|
Contact rating
|
LRA = 144 A, 120 V ac
|
|
Differential [bar]
|
0,70 - 4,00 bar
|
|
Differential [psi]
|
10,20 - 58,00 psi
|
|
EAN number
|
5702428413985
|
|
Electrical connection size
|
7/8 in
|
|
Enclosure rating
|
IP30
|
|
Identical product
|
060-5233
|
|
Max. test pressure [bar] Pe
|
20,0 bar
|
|
Max. Working Pressure [bar] Pe
|
17,0 bar
|
|
Max. Working Pressure [psig] Pe
|
250,0 psig
|
|
Nema rating (~)
|
1
|
|
Pack format
|
Industrial pack
|
|
Pressure connection
|
Flare nut 1/4
|
|
Pressure connection note
|
with Schreader opener
|
|
Pressure Male/Female
|
Female
|
|
Quantity per pack format
|
24 pc
|
|
Regulation range
|
6 inHg - 108 psig
|
|
Regulation range [bar] Pe
|
-0,20 - 7,50 bar
|
|
Reset function
|
Auto
|