Refrigeration and Air Conditioning
> Refrigeration News
> Technical Literature
> Software
> Training and Education
> Products
> Refrigerants & Energy Efficiency
> The Industries We Serve
> About Us
> Commercial Air-Conditioning
> Commercial Refrigeration
> Food Retail
> Industrial Refrigeration
> Heat Exchangers
> Aftermarket Contractor Corner
> Find a Wholesaler near you
> Refrigeration Scroll
> Retail Care
> Scroll Compressors for Residential and Light Commercial Applications
> Sales Contacts
> Warranty Information
> Electronic Refrigeration Controller - ERC
> FilterDriers
 
 
 
 
 

060-5600

Characteristic

Value

Type KPU5B
Weight 0.343 Kg
Ambient temperature [°C] -40 - 50 °C
Ambient temperature [°F] -40 - 122 °F
Ammonia application No
Approval C UL US, CE
Approval file name E31024
Contact function SPDT
Contact rating 144 A, 240 V ac
Contact rating 24 A, 240 V ac
Contact rating DC=12 W pilot duty
Contact rating FLA=24 A, 120 V ac
Contact rating LRA = 144 A, 120 V ac
Differential [bar] 3,00 bar
Differential [psi] 43,50 psi
EAN number 5702428081221
Electrical connection size 7/8 in
Enclosure rating IP30
Max. test pressure [bar] Pe 36,5 bar
Max. Working Pressure [bar] Pe 35,0 bar
Max. Working Pressure [psig] Pe 510,0 psig
Nema rating (~) 1
Pack format Industrial pack
Pressure connection Flare 1/4
Pressure Male/Female Male
Product description High Pressure Control
Quantity per pack format 24 pc
Regulation range [bar] Pe 8,00 - 32,00 bar
Regulation range [psig] Pe 100,00 - 465,00 psig
Reset function Max