Refrigeration and Air Conditioning
> Refrigeration News
> Technical Literature
> Software
> Training and Education
> Products
> Refrigerants & Energy Efficiency
> The Industries We Serve
> About Us
> Commercial Air-Conditioning
> Commercial Refrigeration
> Food Retail
> Industrial Refrigeration
> Heat Exchangers
> Aftermarket Contractor Corner
> Find a Wholesaler near you
> Refrigeration Scroll
> Retail Care
> Scroll Compressors for Residential and Light Commercial Applications
> Sales Contacts
> Warranty Information
> Electronic Refrigeration Controller - ERC
> FilterDriers
 
 
 
 
 

060-216966

Characteristic

Value

Type KP5
Weight 0.377 Kg
Ambient temperature [°C] -40 - 65 °C
Ambient temperature [°F] -40 - 149 °F
Ammonia application No
Approval C UL US, CCC
Capillary tube length [in] 48 in
Capillary tube length [mm] 1.200 mm
Connection size 1/4 IN
Connection type FLARE NUT
Contact function SPDT
Contact rating 120Vac,16FLA,96LRA,3APilotDuty
Contact rating 16 A resistive, single phase
Contact rating 240 V ac, 8 FLA, 48 LRA
Contact rating 240V dc,12W pilot duty(0.05 A)
Contact rating 8 A resistive, single phase
Differential [bar] 1,40 bar
Differential [psi] 20,30 psi
EAN number 5702428182379
Enclosure rating IP30
Factory setting [bar] 8,30 bar
Max. test pressure [bar] Pe 35,0 bar
Max. Working Pressure [bar] Pe 35,0 bar
Max. Working Pressure [psig] Pe 510,0 psig
Pack format Industrial pack
Quantity per pack format 24 pc