Refrigeration and Air Conditioning
> Refrigeration News
> Technical Literature
> Software
> Training and Education
> Products
> Refrigerants & Energy Efficiency
> The Industries We Serve
> About Us
> Commercial Air-Conditioning
> Commercial Refrigeration
> Food Retail
> Industrial Refrigeration
> Heat Exchangers
> Aftermarket Contractor Corner
> Find a Wholesaler near you
> Refrigeration Scroll
> Retail Care
> Scroll Compressors for Residential and Light Commercial Applications
> Sales Contacts
> Warranty Information
> Electronic Refrigeration Controller - ERC
> FilterDriers
 
 
 
 
 

060-208866

Characteristic

Value

Type KP25
Weight 0.595 Kg
Ambient temperature [°C] -40 - 65 °C
Ambient temperature [°F] -40 - 149 °F
Ammonia application No
Approval C UL US, CCC
Capillary tube length [in] 36 in
Capillary tube length [mm] 900 mm
Connection size 1/4 IN
Connection type FLARE NUT
Contact function SPDT
Contact rating 120Vac,16FLA,96LRA,3APilotDuty
Contact rating 16 A resistive, single phase
Contact rating 240 V ac, 8 FLA, 48 LRA
Contact rating 240V dc,12W pilot duty(0.05 A)
Contact rating 8 A resistive, single phase
Contact rating Extra: 50VA,240V ac pilot duty
Differential left side [bar] 0,40 - 2,20 bar
Differential left side [Psi] 5,8 - 32,0 psi
Differential right side [bar] 4,0 bar
Differential right side [Psi] 58,0 psi
EAN number 5702428015349
Enclosure rating IP30
Max. working pressure, left side [bar] Pe 17,0 bar
Max. Working Pressure, left side [psig] Pe 245 psig
Max. working pressure, right side [bar] Pe 35,0 bar
Max. Working Pressure, right side [psig] Pe 510,0 psig
Pack format Multi pack
Quantity per pack format 32 pc
Regulation left side [bar] Pe -0,20 - 5,00 bar
Regulation left side Pe 6 inHg - 73 psig
Regulation right side [bar]Pe 8,0 - 32,0 bar
Regulation right side [psig]Pe 116,0 - 464,0 psig
Reset function, right side Max convertible