(US/CA) Danfoss North America
Refrigeration and Air Conditioning
> Products
> Technical Literature
> Software
> Training and Education
> About Us
> Commercial Air-Conditioning
> Commercial Refrigeration
> Food Retail
> Industrial Refrigeration
> Aftermarket Contractor Corner
> Retail Care
> Refrigeration Articles
> Scroll Compressors for Residential and Light Commercial Applications
> Sales Contacts
> RMA Information
 
 
 
 
 
Danfoss Logo
Danfoss Variable Speed Compressors
Photo Capacity Refrigerants Temperature Range Connections

Downloads

TLV

135 - 520 Btu/Hr R134a

R600
-30˚F to 30˚F 

Suction = 6.2 mm
Process = 6.2 mm
Discharge = 5.0 mm

Click here to view available literature

NLV

350 - 600 Btu/Hr R600 -30˚F to 40˚F

Suction = 6.2/8.2 mm
Process = 6.2 mm
Discharge = 5.0/6.2 mm

Click here to view available literature
Features/Benefits: Application:
  • Variable capacity
  • External speed control
  • Very high efficiency
  • High-start (HST) capable
  • Small size
  • Attached electronicsAvailable with low-start (LST) and/or high-start (HST) kits
  • Household freezers
  • Household refrigerators 
  • Any application where efficiency, noise level and temperature regulation are important
Search

Danfoss Ethics Recognized globally

One of the largest parts of ethics in business is truth. Giving customers and suppliers, too, truthful statements on which to base their decisions and activities. Ethics also encompasses operation according to law and regulation. Danfoss is respected worldwide for ethically doing business, and has been recognized once again by Ethisphere Magazine as one of the World’s Most Ethical Companies in 2007.