(US/CA) Danfoss North America
Refrigeration and Air Conditioning
> Products
> Technical Literature
> Software
> Training and Education
> About Us
> Commercial Air-Conditioning
> Commercial Refrigeration
> Food Retail
> Industrial Refrigeration
> Aftermarket Contractor Corner
> Retail Care
> Refrigeration Articles
> Scroll Compressors for Residential and Light Commercial Applications
> Sales Contacts
> RMA Information
 
 
 
 
 
Danfoss Logo
Danfoss Industrial Refrigeration Shut Off Valves
Photo/Type Features/Benefits Execution Available Lenght/Size Media Pressure Temperature Range Connection Type

Downloads

SVA-ST

Low temperature shut-off valve with steel body.

Unique in the market rated as 580 psig as standard.

Internal backs seating for service while under pressure. 

Spindle made of polished stainless steel ideal for O-ring sealing.

Equipped with an ice scraper to prevent dirt and ice to damage the packing gland.

Globe (Straight) Valves

Angle Valves

Available with hand-wheel or vented seal caps

From 3/8" to 12"

P: 580 psig (40 bar)

-58
˚F to + 302˚F
(-50
˚C to +150˚C)

ANSI B.W. (W.N); S.W; NPT. DIN connections available upon request Click here to view available downloads

SVA-LT

Extra low temperature shut-off valve.

Spring loaded seal packing gland ensures perfect sealing in the whole temperature range.

Unique in the market rated as 580 psig as standard.

Internal back seating for service while under pressure.

Spindle made of polished stainless steel ideal for O-ring sealing.


Globe (Straight) Valves

Angle Valves

Available with hand-wheel or vented seal caps

½" to 8" P: 580 psig.
(40 bar)

-76
˚F to +302˚F
(-60
˚C to +150˚C)
ANSI B.W (W.N); S.W, NPT. DIN connections available upon request Click here to view available downloads
SVA for CO2 Applications Please contact Danfoss at sales@danfoss.com
Search

Danfoss Ethics Recognized globally

One of the largest parts of ethics in business is truth. Giving customers and suppliers, too, truthful statements on which to base their decisions and activities. Ethics also encompasses operation according to law and regulation. Danfoss is respected worldwide for ethically doing business, and has been recognized once again by Ethisphere Magazine as one of the World’s Most Ethical Companies in 2007.