(US/CA) Danfoss North America
Refrigeration and Air Conditioning
> Refrigeration News
> Products
> Technical Literature
> Software
> Training and Education
> Refrigerants
> About Us
> Commercial Air-Conditioning
> Commercial Refrigeration
> Food Retail
> Industrial Refrigeration
> Aftermarket Contractor Corner
> Find a Wholesaler near you
> Refrigeration Scroll
> Retail Care
> Scroll Compressors for Residential and Light Commercial Applications
> Sales Contacts
> RMA Information
 
 
 
 
 
Danfoss Logo
Danfoss Industrial Refrigeration Pressure Transmitters
Photo/Type Features/Benefits Refrigerants Connection Size/Type Pressure Range Output Signal

Downloads

AKS 33

DIN connector

Stainless steel body and material in contact with medium

UL recognized for Class 1, Group A, B, C, and D, Division 2

Built in voltage stabilizer for varying voltage supply

Suitable for all refrigerants, including ammonia 1/4" male NPT 0 to 500 psig

4-20 mA

Click here to view available downloads

Photo/Type

Description

Mounting Types

Downloads

AKS 21

AKS temperature sensors are temperature dependent Pt 1000 ohm resistance sensors.

They are typically used with our electronic controllers type EKC.
Surface, air and immersion Click here to view all available downloads