| Pressure and Temperature Regulators |
| Photo/Type |
Features/Benefits |
Refrigerants |
Rated Capacity, TR R22* |
Connections |
Downloads |
| Evaporator Pressure Regulators |
| KVP

|
Wide capacity and operating range
Compact design
Stainless steel bellows |
CFC HCFC HFC |
1.3 - 2.8 |
Flare Solder |
Click here to view available downloads |
| PKV/PKVS

|
Servo operated
Minimal pressure drop |
CFC HCFC HFC |
5.2 - 13.5 |
Flare Solder |
Click here to view available downloads |
KVQ (Requires electronic control (EKC 367 or 366))

|
Wide capacity and operating range
Compact design
Stainless steel bellows |
CFC HCFC HFC |
3.0 - 7.2 |
Flare Solder |
Click here to view available downloads |
| Condenser Pressure Regulators |
| KVR/NRD

|
Mount on gas or liquid side
Compact design
Used as relief valve |
CFC HCFC HFC |
12.7 - 32.6 |
Flare Solder |
Click here to view available downloads |
KVD
|
Receiver pressure regulator |
CFC HCFC HFC |
|
Flare Solder |
Click here to view available downloads |
| Hot Gas Bypass Capacity Regulators |
| TUH

|
Adjustable setting – accurate setting – fine tuning possible
Laser-welded, stainless steel diaphragm element
Bimetal connections
Compact design |
CFC HCFC HFC |
Up to 2.2 |
Solder |
|
| KVC

|
Wide capacity and operating range
Compact design
Stainless steel bellows |
CFC HCFC HFC |
2.14 - 5.35 |
Flare Solder |
Click here to view available downloads |
| CPCE

|
Adapts compressor capacity to evaporator load
Installed in bypass line |
CFC HCFC HFC |
6.2 - 12.2 |
Flare Solder |
Click here to view available downloads |
| LG
|
Assures proper liquid-gas mixture
Used for hot-gas defrost or reverse cycle systems |
CFC HCFC HFC |
6.2 - 12.2 |
Flare Solder |
Click here to view available downloads |
| Crankcase Pressure Regulators |
KVL
 |
Protects compressor motor against overload
Installed in suction line
Compact design |
CFC HCFC HFC |
1.2 - 4.1 |
Flare Solder |
Click here to view available downloads |
| Electronic Hot Gas Bypass Regulator |
EVRP 10
 |
Extremely accurate
Pulsating solenoid valve |
CFC HCFC HFC |
Up to 13 TR |
Solder |
Click here to view available downloads |
| * for other refrigerant types, see technical documentation |