(US/CA) Danfoss North America
Refrigeration and Air Conditioning
> Products
> Technical Literature
> Software
> Training and Education
> About Us
> Commercial Air-Conditioning
> Commercial Refrigeration
> Food Retail
> Industrial Refrigeration
> Aftermarket Contractor Corner
> Retail Care
> Refrigeration Articles
> Scroll Compressors for Residential and Light Commercial Applications
> Sales Contacts
> RMA Information
 
 
 
 
 
Danfoss Logo
Danfoss Industrial Refrigeration Liquid Level Transmitters
Photo/Type Features/Benefits Refrigerants Lenght/Size Input/Output Signals Connection Type

Downloads

AKS 41U- LLP

Superior design of liquid level probe. Unique performance, easy to service due to its detachable electronic top. Reduces service time to a few minutes.

Available with or without bar graph liquid level indication on the probe.

For best performance use EKC 347 controller.

R717
R22
R134a
R404A/507
R407C

From 6" to 125" Output signal:
4-20mA

3/4" NPT

Click here to view available downloads


EKC 347

Adjustable liquid level controller. Just one controller capable of operating all expansion solutions:

1. Solenoid valve + hand expansion valve REG.

2. Pulse idth modulation AKVA valve.

3. The newest motorized expansion valve type MEV.

R717
R22
R134a
R404A/507
R407C

Power supply:
24 Vac
+/- 15%


Input:
4-20mA or 0 to 10 V d.c

Output: Digital, Analogue
4-20mA /
0-10V.

Third party controller can change level reference.

Digital outputs for pumps and high levels.

DIN Rail mounting Click here to view available downloads

Danfoss Industrial Refrigeration Float Switch
Photo/Type Features/Benefits Electrical Rating Pressure & Temperature Range Bolts Switch Box

Downloads

AKS 38

Exclusive design with adjustable differential from ½” to 2” in increments of ½”.

1” SW or ¾” FPT flanged connections eliminates the use of union flanges for easy installation.

DIN plug connection.

SPDT microswitch 250Vac/10A

NO and NC functions

NEMA 4X enclosure

406 psig (28 bar)

-58oF to 131oF
(-50oC to +55oC)

Stainless Steel

Shock resistant polycarbonate.

It can be replaced with no interference with refrigeration system operation.

Click here to view available downloads
Search

Danfoss Ethics Recognized globally

One of the largest parts of ethics in business is truth. Giving customers and suppliers, too, truthful statements on which to base their decisions and activities. Ethics also encompasses operation according to law and regulation. Danfoss is respected worldwide for ethically doing business, and has been recognized once again by Ethisphere Magazine as one of the World’s Most Ethical Companies in 2007.