(US/CA) Danfoss North America
Refrigeration and Air Conditioning
> Refrigeration News
> Products
> Technical Literature
> Software
> Training and Education
> Refrigerants
> About Us
> Commercial Air-Conditioning
> Commercial Refrigeration
> Food Retail
> Industrial Refrigeration
> Aftermarket Contractor Corner
> Find a Wholesaler near you
> Refrigeration Scroll
> Retail Care
> Scroll Compressors for Residential and Light Commercial Applications
> Sales Contacts
> RMA Information
 
 
 
 
 
Danfoss Logo
Danfoss Industrial Refrigeration Check Valves
Photo/Type

Features/Benefits

Refrigerants Connection Size Max Working Pressure Connection Type

Downloads

NRVA

Unique in-line check valves suitable for pulsating discharge lines. Significantly reduce initial cost. Steel valve body.

R717, R22, R134a, R404A/507R 407C

3/8" up to 2 1/2"

406 psig

ANSI BW (W.N), S.W, NPT, DIN available upon request

Click here to view available downloads
SCA
Piston stop check valve. Built-in damping chamber prevents valves from rattling at part load. Steel valve body.

R717, R22, R134a, R404A/507, R407C

1/2” up to 5”

580 psig. Higher working pressure is available upon request

ANSI BW. DIN available upon request

Click here to view available downloads
 

CHV

Piston check valve. Piston design allows maximum performance at very low refrigerant velocity and density. Exclusive V-port technology, valves adjust to part load without chattering. Steel valve body.

R717, R22, R134a, R404A/507, R407C

1/2” up to 5”

580 psig. Higher working pressure is available upon request

ANSI BW (W.N), S.W 2” only; DIN available upon request

Click here to view available downloads