(US/CA) Danfoss North America
Refrigeration and Air Conditioning
> Refrigeration News
> Products
> Technical Literature
> Software
> Training and Education
> Refrigerants
> About Us
> Commercial Air-Conditioning
> Commercial Refrigeration
> Food Retail
> Industrial Refrigeration
> Aftermarket Contractor Corner
> Find a Wholesaler near you
> Refrigeration Scroll
> Retail Care
> Scroll Compressors for Residential and Light Commercial Applications
> Sales Contacts
> RMA Information
 
 
 
 
 
Danfoss Logo
Danfoss Industrial Refrigeration Solenoid Valves
Photo/Type Features/Benefits Refrigerants Connection Size Design Connection Type

Downloads

EVRA

Direct or servo-operated solenoid valves suitable for liquid, suction and hot gas lines.

Ductile iron body.

R717
R22
R134a
R404A/507
R407C

3/8" up to 2" -1/4" direct operation

-3/8" to ¾" servo-operation

-1" to 1.1/4" servo operated piston design

Flanged ANSI BW (W.N), SOC, FPT, ODS available upon request Click here to view available downloads
EVRAT

Requires no pressure differential across the valve.

Ductile iron body.

Manual operation.

R717
R22
R134a
R404A/507
R407C
3/8" up to 1 1/4" Servo-operated solenoid valve Flanged ANSI BW (W.N), SOC, FPT, ODS available upon request Click here to view available downloads

ICS

Use the standard ICS body and an EVM  solenoid module.

Provides a wide range of sizes and capacities.

Manual operation.

R717
R22
R134a
R404A/507
R407C
3/4" to 3" Servo-operated solenoid valve piston. Fully open at 2.9 psig pressure differential. Weld-in ANSI BW (W.N), SOC, FPT, ODS available upon request Click here to view available downloads

PM SOL


Uses the standard PM 1 body and an EVM solenoid module.

Provides a large range of capacities.

Built-in strainer.

Manual operation.

R717
R22
R134a
R404A/507
R407C
3/4" up to 6" Servo-operated solenoid valve piston design. Fully open at 2.9 psig differential pressure Flanged ANSI BW (W.N), SOC, FPT, ODS available upon request Click here to view available downloads

PML

Gas Powered solenoid valve.

No differential pressure across the valve is required.

Suitable for low pressure suction lines.

External pilot operated EVM solenoid modules fitted in.

No separate solenoid pilot assembly required.

R717
R22
R134a
R404A/507
R407C
1 1/4" up to 6" flanged
PML valves use an external pressure source for opening (which means that no differential pressure across the PML valve is required in order to maintain open state). This makes the valve especially suitabel for low-pressure suction lines.
Flanged ANSI BW (W.N), SOC, FPT, ODS available upon request Click here to view available downloads

PMLX

The most compact design of a two step opening gas powered suction stop valve in the industry.

Tight closing during defrost.

Slow opening after defrost eliminates pressure shock.

No differential pressure across the valve is required.

Solenoid modules fitted in.

Needs no separate solenoid pilot assembly or bypass solenoid valves for pressure equalization.

R717
R22
R134a
R404A/507
R407C
1 1/4" up to 6" flanged Opens in suction lines against high differential pressure. Step one opens to approx 10% of the capacity. Step two opens automatically after differential pressure across the valve reaches 21 psig. Flanged ANSI BW (W.N), SOC, FPT, ODS available upon request Click here to view available downloads

GPLX

Compact

two step opening normally closed gas powered suction stop angle valve.

Opens in suction lines against high differential pressure.

No differential pressure across the valve is required.

EVM modules fitted in.

No separate solenoid pilot assembly required.

R717
R22
R134a
R404A/507
R407C
3" up to 6" weld connections The valves have a built-in pressure equalising system preventing pressure shock and therefore eliminating the need for external bypass delivering cost savings Flanged ANSI BW (W.N), SOC, FPT, ODS available upon request Click here to view available downloads